IESNA:LM-63-2002
[TEST]P1388758
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21182.2
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
145.5 173.5 240.6 458.9 1231.2 2093.0 2887.7 3402.6 3911.8 4566.6 5400.5 6262.3 7459.9 8590.4 9541.8 10342.1 11080.8 11802.7 
12569.4 13582.3 14752.0 15854.5 16139.9 15664.2 14869.5 13962.9 13268.9 12686.9 10482.0 6838.7 3273.9 1583.8 839.5 341.4 195.9 
106.3 61.6 0.0 
145.5 179.1 240.6 447.7 1141.7 2059.5 2803.8 3363.4 3911.8 4561.0 5316.5 6284.7 7420.8 8444.9 9413.1 10207.7 10940.9 11629.2 
12412.7 13392.1 14606.5 15736.9 16128.7 15653.0 14807.9 13934.9 13207.4 12597.4 10498.8 6855.5 3341.0 1583.8 845.0 330.2 190.3 
100.7 61.6 0.0 
145.5 173.5 229.5 436.5 1046.5 1897.2 2747.8 3318.6 3867.1 4493.9 5243.8 6195.2 7180.1 8204.2 9049.3 9648.1 10252.5 10991.2 
11836.3 12832.4 14209.1 15792.9 16548.4 16240.6 15238.9 14242.7 13565.5 13011.5 11114.3 7549.5 3878.3 1790.8 850.6 319.0 201.5 
111.9 67.2 0.0 
145.5 173.5 218.3 375.0 901.0 1718.1 2484.8 3156.3 3732.8 4348.4 5070.3 5943.3 6855.5 7762.1 8528.8 9166.8 9597.7 10246.9 
11147.9 12278.4 13856.6 15501.9 16800.2 16867.4 16000.0 14835.9 14069.2 13560.0 11903.4 8915.0 4997.5 2272.1 1001.7 363.8 201.5 
128.7 83.9 0.0 
145.5 173.5 212.7 319.0 654.8 1331.9 2104.2 2876.5 3503.3 4096.5 4762.5 5590.8 6463.8 7398.4 8187.5 8870.2 9345.9 9726.5 10291.7 
11220.7 12681.3 14724.0 16654.7 17359.9 16705.1 15524.3 14785.6 14276.3 12686.9 10442.8 6726.8 3061.2 1371.1 509.3 229.5 156.7 
111.9 0.0 
145.5 167.9 201.5 263.0 447.7 867.4 1572.6 2266.5 3038.8 3682.4 4292.4 4986.3 5775.4 6553.3 7454.3 8176.3 8752.7 9178.0 9491.4 
10039.9 10901.7 12457.5 14886.3 16828.2 17331.9 16167.9 15339.6 14718.4 13302.5 11315.8 8551.2 5053.5 2540.7 996.2 352.6 207.1 
151.1 0.0 
145.5 167.9 184.7 223.9 302.2 486.9 845.0 1427.1 2065.1 2770.2 3452.9 4191.7 4829.6 5523.6 6279.1 7051.4 7711.8 8316.2 8769.5 
9234.0 9816.0 10733.8 12200.0 14449.8 16699.5 17483.0 17007.3 16391.7 14203.5 11791.5 9418.7 7538.3 4784.9 2260.9 917.8 
296.6 201.5 0.0 
145.5 162.3 179.1 207.1 257.4 347.0 576.4 951.4 1516.6 2109.8 2775.8 3469.7 4146.9 4829.6 5501.2 6262.3 6922.7 7599.8 8165.1 8735.9 
9323.5 10095.8 11276.6 13022.7 15451.5 17253.5 17606.1 17410.2 15513.1 12804.4 10157.4 8109.1 5842.6 3285.1 1376.7 386.1 
229.5 0.0 
145.5 156.7 173.5 195.9 223.9 274.2 386.1 565.2 912.2 1387.9 1953.1 2551.9 3212.3 3878.3 4577.8 5283.0 5960.1 6659.7 7325.6 7969.2 
8646.4 9446.6 10504.3 11886.6 13671.9 15893.6 16912.2 17225.6 16789.0 14757.6 11965.0 9211.6 6542.1 4264.4 1891.6 626.8 
263.0 0.0 
145.5 156.7 162.3 173.5 179.1 195.9 212.7 246.2 291.0 369.4 498.1 688.4 951.4 1326.3 1762.8 2249.7 2775.8 3397.0 4062.9 4812.9 5624.3 6575.7 
7706.2 9060.5 10621.9 12289.6 13302.5 13951.7 14987.0 14438.6 11965.0 8293.8 4997.5 2624.7 1102.5 324.6 212.7 0.0 
145.5 151.1 151.1 151.1 156.7 156.7 156.7 162.3 156.7 162.3 162.3 167.9 179.1 190.3 223.9 257.4 307.8 375.0 464.5 593.2 755.5 1001.7 1331.9 1858.0 
2719.8 4242.0 5540.4 6351.9 7499.1 6413.4 4684.1 3290.7 2165.8 1119.3 324.6 78.3 22.4 0.0 
145.5 145.5 145.5 139.9 139.9 139.9 139.9 134.3 128.7 128.7 128.7 128.7 123.1 117.5 117.5 117.5 123.1 134.3 145.5 162.3 184.7 201.5 229.5 268.6 352.6 598.8 
895.4 1180.8 1925.1 2042.7 1443.9 878.6 509.3 235.0 95.1 39.2 16.8 0.0 
145.5 139.9 139.9 134.3 128.7 128.7 123.1 117.5 111.9 111.9 106.3 100.7 95.1 89.5 78.3 72.8 67.2 67.2 67.2 67.2 67.2 67.2 61.6 61.6 50.4 44.8 44.8 
44.8 56.0 67.2 50.4 44.8 44.8 33.6 22.4 16.8 16.8 0.0 
145.5 134.3 128.7 117.5 111.9 106.3 100.7 89.5 83.9 72.8 61.6 56.0 44.8 39.2 33.6 28.0 22.4 22.4 16.8 11.2 11.2 11.2 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 5.6 
5.6 11.2 11.2 11.2 0.0 
145.5 128.7 117.5 106.3 95.1 89.5 78.3 67.2 56.0 44.8 39.2 28.0 22.4 16.8 11.2 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
11.2 11.2 0.0 
145.5 123.1 106.3 95.1 83.9 67.2 61.6 50.4 39.2 28.0 22.4 11.2 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
11.2 0.0 
145.5 117.5 100.7 83.9 72.8 61.6 44.8 33.6 28.0 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 
5.6 0.0 
145.5 117.5 95.1 78.3 61.6 50.4 39.2 28.0 22.4 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 
0.0 
145.5 111.9 95.1 72.8 61.6 50.4 33.6 22.4 16.8 11.2 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
145.5 117.5 95.1 72.8 61.6 44.8 33.6 28.0 16.8 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
145.5 117.5 95.1 78.3 61.6 44.8 39.2 28.0 22.4 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
145.5 117.5 95.1 78.3 61.6 44.8 39.2 28.0 22.4 16.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
